LM Stroke Miniature Stroke Model MST

Model MST consists of an ST shaft, ball cage and nut. These components can freely be combined according to the application. The sectional shape is small, the clearance is minimal and the motion is extremely light and smooth.

  • High accuracy
  • Compact
  • Low friction (other linear motion guides)

Types

Copy item link
Add item to favorites

Highlight feature tags

  • High accuracy
  • Compact
  • Low friction (other linear motion guides)
Model MST
  • High accuracy
  • Compact
  • Low friction (other linear motion guides)

Permissible load N : 68.6 to 216

Features

Copy item link
Add item to favorites

Structure and Features

Copy item link
Add item to favorites

Model MST consists of an ST shaft, ball cage and nut. These components can freely be combined according to the application. The sectional shape is small, the clearance is minimal and the motion is extremely light and smooth. Accordingly, model MST can be used in a variety of small, precision measuring equipment such as optic measuring instrument’s spindle, pen plotter, OA equipment, computer terminals, automatic scale, digital length measuring machine and solenoid valve.

Highly Accurate Bearing

Copy item link
Add item to favorites

Precision steel balls (sphericity in mutual difference: 0.0003 mm) compliant with JIS B 1501 are incorporated in a copper alloy ball cage to ensure high accuracy. The ball cage serves to prevent the balls from falling off with a unique ball-retaining design.

Highly Durable Bearing

Copy item link
Add item to favorites

The nut of the ST shaft uses a selected material, and is heat-treated and ground. In addition, the raceways are finished with ultra fine finish. The rows of balls are densely arranged in the ball cage, and the balls are placed so that the ball raceways do not overlap with each other. It enables this model to be used over a long period without wear and to demonstrate high durability.

Compact Bearing

Copy item link
Add item to favorites

Use of a combination of balls with a 1 mm diameter and a thin nut allows a small sectional shape and space-saving design.

Bearing with Extremely Low Frictional Resistance

Copy item link
Add item to favorites

Since the balls are in point-contact with the raceways, rolling loss is minimal and rolling motion with low-friction is achieved.

Fit

Copy item link
Add item to favorites

The inner surface of the housing must be finished to H6 to H7, and secured with an adhesive after the nut is inserted. When press fitting is required, mounting the nut to the hole will reduce the inner diameter. Therefore, be sure to check the inner diameter after press fitting the nut and adjust the shaft diameter so that a correct preload is achieved. Also make sure that the preload must not exceed -2μm.

Travel Distance of the Ball Cage

Copy item link
Add item to favorites

The ball cage can travel up to 1/2 of the stroke length (ℓS) of the nut or the ST shaft in the same direction.

Detailed information for each model number

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Model Number Coding

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.