Precision Linear Pack Model ER Model ER

Model ER is a slide unit using a stainless steel plate that is precision formed, heat-treated and then ground.
It has a structure where balls roll between the V-shaped grooves machined on the outer rail and the inner block to allow the system to slide. It is an ultra-thin, lightweight unit in which the balls circulate in a ball case incorporated in the inner block to perform infinite straight motion. This model is used in extensive applications such as magnetic disc devices, electronic equipment, semiconductor manufacturing equipment, medical equipment, measuring equipment, plotting machines and photocopiers.

  • Lightweight
  • Compact
  • High-speed response

Basic load rating (kN): Basic dynamic load rating 54.9 to 215 / Basic static load rating 72.5 to 315
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note1) To fix the outer rail of models ER513 and ER616, use cross-recessed pan head screws for precision equipment (No. 0 screw). To fix the outer rail of models ER920 and ER1025, cross-recessed pan head screws.
  • Note2) * Set the screw length so that it does not exceed the "Maximum tap depth" l.
Model No. Type Nominal name of
screw × pitch
ER 513 No. 0 pan-head
screw (class 1)
M2×0.4
ER 616 M2.6×0.45
ER 920 Cross-recessed
pan head screw
M3×0.5
ER 1025 M4×0.7

・ Japan Camera Industry Association Standard JCIS 10-70
Cross-recessed screw for precision equipment (No. 0 screw)
・ Cross-recessed pan head screw JIS B 1111

Model Number Coding

(*1) See Radial Clearance Standard
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
ER513+40L
ER513+60L
ER513+80L
ER616+45L
ER616+70L
ER616+95L
ER920+50L
ER920+80L
ER920+110L
ER1025+60L
ER1025+100L
ER1025+140L

*marks are not available for guest members.