Slide Pack Compact type Model FBW Model FBW 2560XR
This model is a compact type.
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection
- Metal Dust-Cover
other
- Jointed Slide Rails
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table
Notes on dimensional table
- Note1) The FBW2560XR slider mass is 70g.
- Note2) This model is also available with a dust cover, see Metal Dust-Cover.
- Note3) Lithium soap-based grease No. 2 is applied to the slider and ball circulation components.
Model number coding
* For jointed slide rails, see Jointed Slide Rails.
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Optimal Product Selection Tool* |
Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
FBW-2560XR+160L | |||||
FBW-2560XR+240L | |||||
FBW-2560XR+320L | |||||
FBW-2560XR+400L | |||||
FBW-2560XR+480L | |||||
FBW-2560XR+560L | |||||
FBW-2560XR+640L | |||||
FBW-2560XR+720L | |||||
FBW-2560XR+800L | |||||
FBW-2560XR+880L | |||||
FBW-2560XR+960L | |||||
FBW-2560XR+1040L | |||||
FBW-2560XR+1200L |
*marks are not available for guest members.