Slide Rail
                                        Slide rails are low-price finite linear guides made out of precision roll-formed steel plate.
 Suitable for various purposes because they are thin, compact, and easy to mount. Slide rails can be used in a wide range of applications such as photocopiers, measuring instruments, telecommunication equipment, medical equipment, automatic vending machines, and various types of office equipment.
 The Model FBL slide rail has two rows of ball bearings placed between an inner rail and an outer rail that have been precision roll-formed out of steel plate. The ball bearings are evenly spaced by a precisely press-molded cage, eliminating friction between the bearings and achieving a smooth sliding mechanism.
                                    
                                Types
Highlight feature tags
- Heavy load
 - Compact
 - Thin type
 - High corrosion resistance
 - Medium load
 - Light load
 - Wheel type
 - Single slide
 - Double slide
 - Linear-type slide
 - Aluminum
 
                                                                    - Light load
 - Thin type
 - Compact
 - Single slide
 - High corrosion resistance
 
                                                                    - Light load
 - Thin type
 - Compact
 - Single slide
 - High corrosion resistance
 - Aluminum
 
                                                                    - Light load
 - Thin type
 - Compact
 - Double slide
 - High corrosion resistance
 
                                                                    - Light load
 - Thin type
 - Compact
 - Double slide
 - High corrosion resistance
 - Aluminum
 
                                                                    - Medium load
 - Thin type
 - Compact
 - Double slide
 - High corrosion resistance
 
                                                                    - Heavy load
 - Thin type
 - Compact
 - Double slide
 - High corrosion resistance
 
                                                                    - Thin type
 - Compact
 - Linear-type slide
 - High corrosion resistance
 
                                                                    - Thin type
 - Compact
 - Wheel type
 - Linear-type slide
 - High corrosion resistance
 
Search products by various conditions
Features
Structure and Features

Slide rails are low-price finite linear guides made out of precision roll-formed steel plates.Suitable for various purposes because they are thin, compact, and easy to mount. Slide rails can be used in a wide range of applications such as photocopiers, measuring instruments, telecommunications equipment, medical equipment, automatic vending machines, and various types of office equipment.The Model FBL slide rail has two rows of ball bearings placed between an inner rail and an outer rail that have been roll-formed out of steel plates. The ball bearings are evenly spaced by a precisely press-molded retainer, eliminating friction between the bearings and achieving a smooth sliding mechanism.
Allows Easy Installation
Simple to mount on the mounting surface. Since retainers hold the bearings, they do not fall out even if the inner rail is removed.
Thin and Compact
The thin cross section of the Model FBL slide rail means it can be installed in small spaces, and it is suitable for places where space saving is required.
High Corrosion Resistance
The Model FBL slide rail is treated with zinc plating, and models E and D are treated with a white anodized aluminum coating, making them highly corrosion-resistant.