Slide Rail Double Slides (for Medium Load) FBL Model FBL 51H-P13
A three-rail double slide that allows a long stroke. A thin model that can be used in small spaces, even with large working loads. The inner rail can be pulled out, and locked states caused by the disconnection spring can be manually released when retracted. It is also equipped with a useful locking mechanism that engages when the slide rail is fully opened.
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Display result
- Detailed information
- Dimensional drawing/Dimensional table
Detailed information
Dimensional drawing/Dimensional table
Releasing the disconnection spring attached to the inner rail allows the inner rail to be pulled out.
A locked state caused by the disconnection spring can be manually released when retracted.
It is also equipped with a useful locking mechanism that engages when the slide rail is fully opened.
Notes on dimensional table
- Note) The Permissible Load and Mass each indicate when used as a pair of 2 units.
Model Number Coding
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Optimal Product Selection Tool* |
Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
FBL51H-P13+305L |
|
||||
FBL51H-P13+356L | |||||
FBL51H-P13+406L | |||||
FBL51H-P13+457L | |||||
FBL51H-P13+508L | |||||
FBL51H-P13+559L | |||||
FBL51H-P13+610L | |||||
FBL51H-P13+660L | |||||
FBL51H-P13+711L | |||||
FBL51H-P13+762L |
*marks are not available for guest members.