Utility Slide Advanced Wheel Guide

Utility slide that uses wheels in the raceway, designed for the railway and logistics industries
This utility slide is made of an outer member and a carriage with mounted wheels.

  • Circular-arc groove
  • High load

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Circular-arc groove
AWG-RA Type
  • Circular-arc groove
  • High load

AWG-RB Type
  • Circular-arc groove
  • High load

AWG-RC Type
  • Circular-arc groove
  • High load

Features

Copy item link
Add item to favorites

Structure and Features

Copy item link
Add item to favorites

Smooth Sliding Mechanism

Copy item link
Add item to favorites

Adopting the circular arc groove contact structure technology developed with THK's LM Guide enables smooth sliding motion even onmounting surfaces with low accuracy, where the carriage may become tilted, thanks to the product's self adjustment capability.

Superior Contamination Protection and Durability

Copy item link
Add item to favorites

Pairing side seals with newly developed scrapers designed to apply constant pressure enables the scrapers to maintain contact with the raceway surface for a long time,which grants superior contamination protection compared to existing slide rails. Additionally, both the outer member and the wheels have been heat-treated to provide boosted hardness and enhanced durability.

Environmentally Friendly

Copy item link
Add item to favorites

The newly developed grease tank creates an eco-friendly lubrication system that does not contaminate the surrounding area, since the right amount of grease is applied to the raceway.

Example Applications

Copy item link
Add item to favorites

Railways

Logistics and Other

Detailed information for each model number

Copy item link
Add item to favorites

Toggle chart

  • AWG-RA Type
  • AWG-RB Type
  • AWG-RC Type

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Outer Member Standard Lengths

Copy item link
Add item to favorites