Change Nut Model DCMB Model DCMB

This model is capable of easily converting linear motion to rotary motion and vise versa with 70% efficiency.
Since the lead is large, it is optimal for building a fast feed mechanism with low speed rotation.

  • Miniature
  • Wear resistance
  • Long nut

Dynamic permissible thrust F(N): 863 to 57100
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note1) The T symbol designated to the model numbers for change nuts (excluding models DCMB8T and DCMB12T) and screw indicate rolled products. Refer to model number coding when selecting nut and shaft separately.
  • Note2) Miniature Change Nut models DCMB8T and DCMB12T use oil-impregnated plastics.(outer diameter tolerance: special).
  • Note3) The permissible dynamic torque (T) or permissible dynamic thrust (F) is the value at which the contact surface pressure on thescrew tooth surface is 9.8 N/mm2. The maximum axial load (both when stopped and during operation) is set to the dynamic permissible thrust or below, and it must be selected while taking into consideration the safety factor of Table1 .
  • Note4) The static permissible load (P) of the flange indicates the strength of the flange against the load as shown in the figure on the right.
  • ☆: Indicates products for which the screw shaft is made to order.
  • ★: Since the screw shaft and the change nut are build-to-order parts, they are sold only in a set consisting of the shaft and the nut.
Model number coding

Combination of change nut and screw shaft
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
DCMB 8T
DCMB 12T
DCMB 15T
DCMB 17T
DCMB 20T
DCMB 25T
DCMA 40
DCMA 45
DCMA 50
DCMB 45
DCMB 50

*marks are not available for guest members.