Lead Screw Nut Model DCM Model DCM

A high-performance feed screw that achieves 50% cost reduction from the conventional machined products by combining a die cast screw nut and a highly accurate rolled screw shaft.

  • Wear resistance
  • Flanged type

Dynamic permissible thrust F(N): 3920 to 50100
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note1) Cut shafts (K) are build-to-order. In the specification table, "standard shaft length" and "maximum shaft length" are values for rolled shafts (T).
    For maximum shaft lengths of cut shafts (K), contact THK.
  • Note2) The dynamic permissible thrust (F) indicates the torque at which the contact surface pressure on the screw tooth surface is 9.8 N/mm2.
    The maximum axial load (both when stopped and during operation) is set to the dynamic permissible thrust or below, and it must be selected while taking into consideration the safety factors of Table1 on Selecting a Lead Screw Nut .
  • Note3) The static permissible load (P) of the flange indicates the strength of the flange against the load as shown in the figure on the right.
Model Number Coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
DCM 12
DCM 14
DCM 16
DCM 18
DCM 20
DCM 22
DCM 25
DCM 28
DCM 32
DCM 36
DCM 40
DCM 45
DCM 50

*marks are not available for guest members.