Lead Screw Nut

The Lead Screw Nut Models DCM and DC are manufactured to meet the standards for 30° trapezoidal threads. The nut is made of a special alloy and die-cast with a precision male thread as its core. As a result, these bearings achieve greater stability in accuracy and higher accuracy and wear resistance than machined lead screw nuts.
For the screw shafts to be used with this product, rolled shafts are available as the standard.
In addition, cut screw shafts are also available according to the application. Contact THK for details.