Cam Follower Model NUCF-AB Double-row Cylindrical-roller Cam Follower Model NUCF-AB

This model, which employs a double row of cylindrical rollers, can accommodate high radial loads. A hexagonal socket is provided on both studends, and a grease nipple for greasing is fitted to the inside. Therefore, lubrication and mounting from both directions is possible.

  • Double-row cylindrical

Basic load rating kN : Basic dynamic load rating 23.4 to 94.8 / Basic static load rating 27.2 to 135
Stud diameter (mm) : 16,18,20,24,30

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • With/without a seal

Lubrication

  • Grease nipple

Rustprevention

  • Type of material

Other

  • Cam Follower Accessories
  • Roller Guide
  • Outer ring outer surface configuration

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites
Notes on dimensional table
  • Note) For information on accuracy standards, please refer to Accuracy standards.
Optional specifications Symbol
Roller guide Full rollers No Symbol
Material Carbon steel No Symbol
seal Without seal No Symbol
Outer ring
shape
Cylindrical outer ring No Symbol
Spherical outer ring R
Model Number Coding

Note) For accessories, see Accessories .

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
NUCF 16-AB
NUCF 16R-AB
NUCF 18-AB
NUCF 18R-AB
NUCF 20-AB
NUCF 20R-AB
NUCF 20-1-AB
NUCF 20R-1-AB
NUCF 24-AB
NUCF 24R-AB
NUCF 24-1-AB
NUCF 24R-1-AB
NUCF 30-AB
NUCF 30R-AB
NUCF 30-2-AB
NUCF 30R-2-AB

*marks are not available for guest members.