Cam Follower Easy-mount Model CF-SFU
For easy mounting, the stud is equipped with a slot enabling it to be secured with a screw. This greatly reduces the time and labor required for installation and is ideal for applications where there is no space to secure the stud with a nut.
Stud diameter (mm) : 6,8,10,12,16,18,20
Types
Highlight feature tags
- Easy-mount
- Easy-mount
Basic load rating kN : Basic dynamic load rating 3.59 to 20.7 / Basic static load rating 3.58 to 34.8
Stud diameter (mm) :
6,8,10,12,16,18,20
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Easy-mount Cam Follower Model CF-SFU
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |