Cam Follower Outer-ring Compact-type Model CFS-A
This Cam Follower contains extremely fine needle rollers.
The outer ring external diameter is extremely small relative to the stud diameter, allowing a compact design.
Studdiameter(mm) : 2.5,3,4,5,6
![](https://www.thk.com/jp/assets/images/products/cam_follower_outer-ring_compact-type.png)
Types
Highlight feature tags
- Outer-ring compact type
![](https://www.thk.com/jp/assets/images/products/outer-ring_compact-type_cfs-a.png)
- Outer-ring compact type
Basic load rating kN with cage: Basic dynamic load rating 0.41 to 2.06 / Basic static load rating 0.335 to 2.16
Basic load rating kN full rollers : Basic dynamic load rating 1 to 4.61 / Basic static load rating 1.08 to 6.27
Studdiameter(mm) :
2.5,3,4,5,6
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Outer-ring Compact-type Cam Follower Model CFS-A
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |