Cam Follower Outer-ring Compact-type Model CFS-A Model CFS-A
This Cam Follower contains extremely fine needle rollers. The outer ring external diameter is extremely small relative to the stud diameter, allowing a compact design.
Basic load rating kN with cage: Basic dynamic load rating 0.41 to 2.06 / Basic static load rating 0.335 to 2.16
Basic load rating kN full rollers : Basic dynamic load rating 1 to 4.61 / Basic static load rating 1.08 to 6.27
Stud diameter (mm) :
2.5,3,4,5,6

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- With/without a seal
Lubrication
- Grease nipple
Rustprevention
- Type of material
Other
- Cam Follower Accessories
- Roller Guide
- Outer ring outer surface configuration
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table


Notes on dimensional table
- Note) For information on accuracy standards, please refer to Accuracy standards.
- * Since model CFS does not have a greasing hole, it cannot be replenished with grease.
Optional specifications | Symbol | |
---|---|---|
Roller guide | With cage | No Symbol |
Full rollers | V | |
Material | Carbon steel | No Symbol |
Stainless steel | M | |
seal | Without seal | No Symbol |
Outer ring shape |
Cylindrical outer ring | No Symbol |
Model Number Coding

Note) Model CFS is only compatible with cylindrical outer ring types without seals and with stud head hexagon sockets.
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |