Cam Follower Model CF
A hexagonal socket is provided on both studends, and a grease nipple for greasing is fitted o the inside. Therefore, lubrication and mounting from both directions is possible.
It is a popular type of Cam Follower provided with a driver groove on the head of the stud.
Stud diameter (mm) : 3,4,5,6,8,10,12,16,18,20,24,30
Types
Highlight feature tags
- Popular type
- Popular type
Basic load rating kN with cage: Basic dynamic load rating 7.87 to 45.4 / Basic static load rating 9.79 to 87.6
Basic load rating kN full rollers : Basic dynamic load rating 13.4 to 67.6 / Basic static load rating 19.8 to 145
Stud diameter (mm) :
12,16,18,20,24,30
- Popular type
Basic load rating kN with cage: Basic dynamic load rating 3.14 to 5.33 / Basic static load rating 2.77 to 6.78
Basic load rating kN full rollers : Basic dynamic load rating 5.1 to 9.42 / Basic static load rating 5.5 to 14.3
Stud diameter (mm) :
5,6,8,10
- Popular type
Basic load rating kN with cage: Basic dynamic load rating 1.47 to 5.33 / Basic static load rating 1.18 to 6.78
Basic load rating kN full rollers : Basic dynamic load rating 2.8 to 9.42 / Basic static load rating 2.5 to 14.3
Stud diameter (mm) :
3,4,5,6,8,10
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |