1. Home
  2. Product Information
  3. Other Rotary Guides
  4. Cam Follower
  5. with a Tapped Hole for Greasing Model CFT

Cam Follower with a Tapped Hole for Greasing Model CFT

Basically the same as the popular type Cam Follower, this model is provided with tapped holes for piping on the stud head and the thread.
It is optimal for locations where an integrated piping for greasing is required.

  • Tapped greasing hole model

Stud diameter (mm) : 6,8,10,12,16,18,20,24,30

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Tapped greasing hole model
Model CFT
  • Tapped greasing hole model

Basic load rating kN with cage: Basic dynamic load rating 3.59 to 45.4 / Basic static load rating 3.58 to 87.6
Basic load rating kN full rollers : Basic dynamic load rating 6.94 to 67.6 / Basic static load rating 8.5 to 145
Stud diameter (mm) : 6,8,10,12,16,18,20,24,30

Detailed information for each model number
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
Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Cam Follower with a Tapped Hole for Greasing Model CFT

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.