Roller Follower Double-row Cylindrical Rollers Model NURT
This model, which employs a double row of cylindrical rollers, can accommodate high radial loads.
Inner diameter (mm) : 15,17,20,25,30,35,40,45,50

Types
Highlight feature tags
- With side plates
- Double-row cylindrical

- With side plates
- Double-row cylindrical
Basic load rating kN : Basic dynamic load rating 23.4 to 96.3 / Basic static load rating 27.2 to 149
Inner diameter (mm) :
15,17,20,25,30,35,40,45,50
Detailed information for each model number
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Model NURT (Double-row Cylindrical Rollers)
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |