Roller Follower Non-separable Type Model NART-R
This model is a non-separable type of bearing system whose inner ring is fixed to the side plates.
Since the circumference of the outer ring is spherically ground, it helps lighten a biased load (symbol R). (Model number of the type attached with seals is NART-UUR.)
Innerdiameter(mm) : 5,6,8,10,12,15,17,20,25,30,35,40,45,50
![](https://www.thk.com/jp/assets/images/products/roller_follower_non-separable_type.png)
Types
Highlight feature tags
- Non-separable
![](https://www.thk.com/jp/assets/images/products/non-separable_type_nart-r.png)
- Non-separable
Basic load rating kN with cage: Basic dynamic load rating 2.84 to 48.3 / Basic static load rating 1.18 to 95.7
Basic load rating kN full rollers : Basic dynamic load rating 6.46 to 84.4 / Basic static load rating 7.81 to 200
Innerdiameter(mm) :
5,6,8,10,12,15,17,20,25,30,35,40,45,50
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Model NART-R(Non-separable Type)
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |