Roller Follower Separable Type Models NAST/RNAST Model NAST-ZZ

This separable type of bearing system has a labyrinth seal consisting of a pair of side plates formed on both sides of the inner ring of model NAST.
(Model number of the type attached with seals is NAST-ZZUU.)

  • With side plates
  • Separable

Basic load rating kN : Basic dynamic load rating 4.12 to 38.7 / Basic static load rating 4.55 to 71.8
Inner diameter (mm) : 6,8,10,12,15,17,20,25,30,35,40,45,50

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • With/without a seal

Rustprevention

  • Type of material

Other

  • Roller Guide
  • Outer ring outer surface configuration
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
NAST 6ZZ
NAST 6ZZR
NAST 8ZZ
NAST 8ZZR
NAST 10ZZ
NAST 10ZZR
NAST 12ZZ
NAST 12ZZR
NAST 15ZZ
NAST 15ZZR
NAST 17ZZ
NAST 17ZZR
NAST 20ZZ
NAST 20ZZR
NAST 25ZZ
NAST 25ZZR
NAST 30ZZ
NAST 30ZZR
NAST 35ZZ
NAST 35ZZR
NAST 40ZZ
NAST 40ZZR
NAST 45ZZ
NAST 45ZZR
NAST 50ZZ
NAST 50ZZR

*marks are not available for guest members.