Roller Follower Separable Type Models NAST/RNAST Model RNAST
This model is basically the same as model NAST, but does not have an inner ring.
Basic load rating kN : Basic dynamic load rating 2.74 to 38.7 / Basic static load rating 2.39 to 71.8
Inscribed bore diameter (mm) :
7,10,12,14,16,20,25,30,38,42,50,55,60

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- With/without a seal
Rustprevention
- Type of material
Other
- Roller Guide
- Outer ring outer surface configuration
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table


Notes on dimensional table
- Note1) ○: Model RNAST45 is available only in carbon steel.
- Note2) The rotation speed limit value in the table (*) applies to models using grease lubrication. With those models using oil lubrication, up to 130% of this value is permitted. Note) For information on accuracy standards, please refer to Accuracy standards.
Optional specifications | Symbol | |
---|---|---|
Material | Carbon steel | No Symbol |
Stainless steel | M | |
Roller guide |
With cage | No Symbol |
Seal | Without seal | No Symbol |
Outer ring shape | Cylindrical outer ring | No Symbol |
Spherical outer ring | R |
Model Number Coding

THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
RNAST 5 | |||||
RNAST 5R | |||||
RNAST 6 | |||||
RNAST 6R | |||||
RNAST 8 | |||||
RNAST 8R | |||||
RNAST 10 | |||||
RNAST 10R | |||||
RNAST 12 | |||||
RNAST 12R | |||||
RNAST 15 | |||||
RNAST 15R | |||||
RNAST 17 | |||||
RNAST 17R | |||||
RNAST 20 | |||||
RNAST 20R | |||||
RNAST 25 | |||||
RNAST 25R | |||||
RNAST 30 | |||||
RNAST 30R | |||||
RNAST 35 | |||||
RNAST 35R | |||||
RNAST 40 | |||||
RNAST 40R | |||||
RNAST 45 | |||||
RNAST 45R | |||||
RNAST 50 | |||||
RNAST 50R |
*marks are not available for guest members.