Pick and Place Robot PPR

Copy item link
Add item to favorites

The PPR Pick and Place Robot provides the best solutions to worksite problems.
PPR solves a variety of issues, such as stabilizing quality and reducing cycle time.
Reduces workpiece damage
Shortens cycle time
Visualizes pick and place processes
THK's unique sensing technology detects minute forces when the workpiece comes into contact with the nozzle, which has conventionally been difficult.
The feedback control makes it possible to achieve both high-speed operation and reduced workpiece damage.