1. Home
  2. Product Information
  3. Actuator
  4. Controller Series TLC/THC/TNU

Controller Series TLC/THC/TNU

Download

Controller Series TLC

Download Catalog
Download Instruction Manual

Controller Series THC

Download Catalog
Download Instruction Manual

Controller Series TNU

Download Catalog
Download Instruction Manual

Tools

Smart Select!

Smart Select! is a program that selects and displays appropriate models from THK's extensive lineup of actuators based on stroke, payload and speed conditions.
Smart Select! is available for immediate use, with no user registration required.

Simple THK Actuator Selection: Smart Select!

PC Setup Tool D-STEP

Download D-STEP PC Setup Tool
Download Instruction Manual

Digital Operator TDO

Download Instruction Manual

Config File

TNU-CC(ver.1.2)CSP File Download
TNU-CC(ver.1.2)CSPP File Download
TNU-EC(ver.1.1)ESI File Download
TNU-EC(ver.1.2)ESI File Download
TNU-EP,TUN-DV EDS File Download

Features

Structure

Driver Controller for Single-Axis Use TLC or THC

Low-Capacity Driver Controller
TLC
High-Capacity Driver Controller
THC

Fieldbus Compatible Network Unit for Multi-Axis Connections TNU or TJU

Network Unit
TNU
Junction Unit
TJU

Choose Function Mode

Choose the step data count for the TLC and THC depending on your application. You can choose from six function modes: 0, 1, 2, 3 (64-position mode, external input teaching mode, 256-position mode, 512-position mode), 4, and 5 (solenoid modes 1 and 2).

Multi-point Positioning Type

Step data count: Maximum 512 items (varies by function mode)
This is optimal for when multiple positioning points are needed.

Electromagnetic Valve Type

Step data count: Maximum 7 items (varies by function mode)
Can be used like a cylinder.

Simple Adjustment with the Auto Tuning Function

The auto tuning function simply executes gain adjustments when overshooting occurs due to vibration, abnormal noises, or unstable positioning complete signals during operation.

Simple Setup and Simple Teaching

You can utilize a wealth of features simply by using the PC Setup Tool D-STEP or the Digital Operator TDO.

  • *The PC Setup Tool D-STEP can be downloaded after creating a free account or logging into THK Online Services.

Functions

  • Confirming and editing step data
  • Actuator operation (homing, jogging, program execution)
  • Monitor (I/O, current position, position commands)
  • Alarms (history, alarm reset)

Supports Field Networks Up to a Maximum of 16 Connected Axes

Connecting to the PLC with a fieldbus network enables reduced wiring. Use one TNU (network unit) and up to three TJU (junction unit) together to achieve mixed connections with the THK Driver Controller for up to 16 axes.