Precision Caged Ball Screw High Load Model HBN-K/Model HBN-KA
With the optimal design for high loads, this Ball Screw model achieves a rated load more than twice the conventional type.
Screw shaft diameter (mm) : 63,80,100,120,140
Types
Highlight feature tags
- Long-term maintenance free
- High speed
- High-load ball screw
- No preload
- Precision positioning (ball screw)
- Long-term maintenance free
- High speed
- High-load ball screw
- No preload
- Precision positioning (ball screw)
DN value : 120000
Screw shaft diameter (mm) :
63,80,100
- Long-term maintenance free
- High speed
- High-load ball screw
- No preload
- Precision positioning (ball screw)
DN value : 120000
Screw shaft diameter (mm) :
120,140
- Long-term maintenance free
- High speed
- High-load ball screw
- No preload
- Precision positioning (ball screw)
DN value : 120000
Screw shaft diameter (mm) :
80,100
- Long-term maintenance free
- High speed
- High-load ball screw
- No preload
- Precision positioning (ball screw)
DN value : 120000
Screw shaft diameter (mm) :
120,140
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Axial Clearance
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |