Rod End

Copy item link
Add item to favorites

The rod end is a self-aligning slide bearing that uses a spherical inner ring with the same level of accuracy and hardness as bearing steel balls. With the combination of a spherical inner ring whose sliding surface is mirror-finished and a holder with a practical design, the rod end ensures play-free, extremely smooth rotation and oscillation.