Guide Ball Bushing Model LG

Since model LG has 4 rows of circular arc grooves (raceways), it does not need a mechanism to prevent the outer tube from rotating. In addition, its load rating is much larger than Linear Bushing model LM with the same dimensions

  • Compact
  • Long service life
  • Circular-arc groove

Shaft Diameter (mm) : 4,6,8

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Compact
  • Long service life
  • Circular-arc groove
Model LG-S
  • Compact
  • Long service life
  • Circular-arc groove

Basic load rating (kN): Basic dynamic load rating 335 to 796 / Basic static load rating 473 to 1065
Shaft Diameter (mm) : 4,6,8

Model LG-L
  • Compact
  • Long service life
  • Circular-arc groove

Basic load rating (kN): Basic dynamic load rating 466 to 1203 / Basic static load rating 757 to 1916
Shaft Diameter (mm) : 4,6,8

Detailed information for each model number
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
Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

LG Shaft

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.