Slide Pack Standard type Model FBW Model FBW 3590XR

This model is a standard type.

  • High corrosion resistance
  • Low noise

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection
  • Metal Dust-Cover

other

  • Jointed Slide Rails
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Notes on dimensional table
  • Note1) The rail is 0.4 mm wider than the previous model (FBW3590R).
  • Note2) The FBW3590XR slider mass is 250g.
  • Note3) This model is also available with a dust cover, see Metal Dust-Cover.
  • Note4) Lithium soap-based grease No. 2 is applied to the slider and ball circulation components.
Model number coding

* For jointed slide rails, see Jointed Slide Rails.

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
FBW-3590XR+300L
FBW-3590XR+350L
FBW-3590XR+400L
FBW-3590XR+450L
FBW-3590XR+500L
FBW-3590XR+550L
FBW-3590XR+600L
FBW-3590XR+650L
FBW-3590XR+700L
FBW-3590XR+750L
FBW-3590XR+800L
FBW-3590XR+900L
FBW-3590XR+1000L
FBW-3590XR+1200L
FBW-3590XR+1500L
FBW-3590XR+1800L

*marks are not available for guest members.