1. Home
  2. Product Information
  3. Actuator
  4. Economy Series ES/EC

Economy Series ES/EC

Download

With Motor

Download Catalog
Download Instraction Manual
Slider Type ES Download 2D&3D-CAD
Cylinder Type EC Download 2D&3D-CAD

Without Motor

Download Catalog
Slider Type ES Download 2D&3D-CAD
Cylinder Type EC Download 2D&3D-CAD

Tools

Smart Select!

Smart Select! is a program that selects and displays appropriate models from THK's extensive lineup of actuators based on stroke, payload and speed conditions.
Smart Select! is available for immediate use, with no user registration required.

Simple THK Actuator Selection: Smart Select!

Related Links

Compatible Control Equipment List

Features

Structure

Slider Type ES

Slider Type ES

Cylinder Type EC

Cylinder Type EC

Compact and Reliable

By incorporating an LM Guide within its rectilinear guide, the ES provides both compactness and reliability.

Reasonably Priced

The use of LM Guides reduces the number of components required, making the ES available at a reasonable cost.

Long-Term Maintenance-Free Operation

The ES incorporates the model SRS LM Guide, equipped with Caged Ball, as well as Lubricator QZ, for optimal ball-screw lubrication. The combined effect provides for long-term maintenance-free operation.

Predictable Service Life

The service life of the LM Guide and ball screw can be calculated based on usage conditions. Contact THK for details.