Download
With Motor
Download CatalogDownload Instraction Manual
Slider Type ES Download 2D&3D-CAD
Cylinder Type EC Download 2D&3D-CAD
Without Motor
Download CatalogSlider Type ES Download 2D&3D-CAD
Cylinder Type EC Download 2D&3D-CAD
Tools
Smart Select!
Smart Select! is a program that selects and displays appropriate models
from THK's extensive lineup of electric actuators based on stroke, payload
and speed conditions.
Smart Select! is available for immediate use,
with no user registration required.
Related Links
Compatible Control Equipment ListFeatures
Structure
Slider Type ES
Cylinder Type EC
Compact and Reliable
By incorporating an LM Guide within its rectilinear guide, the ES provides both compactness and reliability.
Reasonably Priced
The use of LM Guides reduces the number of components required, making the ES available at a reasonable cost.
Long-Term Maintenance-Free Operation
The ES incorporates the model SRS LM Guide, equipped with Caged Ball, as well as Lubricator QZ, for optimal ball-screw lubrication. The combined effect provides for long-term maintenance-free operation.
Predictable Service Life
The service life of the LM Guide and ball screw can be calculated based on usage conditions. Contact THK for details.