1. Home
  2. Product Information
  3. Actuator
  4. Compact Series KRF

Compact Series KRF

Download

With Motor

Download Catalog
Download Instruction Manual
Download 2D&3D-CAD

Without Motor

Download Catalog
Download 2D&3D-CAD

Tools

Smart Select!

Smart Select! is a program that selects and displays appropriate models from THK's extensive lineup of actuators based on stroke, payload and speed conditions.
Smart Select! is available for immediate use, with no user registration required.

Simple THK Actuator Selection: Smart Select!

Related Links

Compatible Control Equipment List

Features

Structure

Fully Enclosed Design

Strip seals on the side cover and upper surface using magnetic attraction method provide a fully enclosed structure. It prevents any problems caused by entering of foreign materials from outside. As well, the top surface of the strip seal is less likely to generate dust by avoiding the contact.

Magnetic Attraction Method
The magnet built in the side cover attracts the strip seal and prevents it from lifting, reducing the development of clearance.

High Rigidity

Use of a steel outer rail with a cross-sectional U shape enables to receive larger moment. The actuator body's high rigidity allows for a compact, space-saving design.

THK Products Comparison

Layout example of cantilever configuration