Press Series PC/PCT
Download
Download CatalogDownload Instruction Manual
Press Series PC Download 2D&3D-CAD
Press Series PCT Download 2D&4D-CAD
Tools
Smart Select!
Smart Select! is a program that selects and displays appropriate models
from THK's extensive lineup of electric actuators based on stroke, payload
and speed conditions.
Smart Select! is available for immediate use,
with no user registration required.

Features(PC)
Structure

Achieves the High Thrust Needed for Presses
This product achieves high thrust with a maximum instantaneous thrust of 250 kN* and high-precision positioning repeatability. It is optimal for high-precision pressing, press-fitting workpieces, punching, and deep drawing. Smooth movement and high-precision positioning repeatability provided by ball spline and precision ball screw.

Unique, Integrated Structure Enables Compactness
With an integrated structure combining a ball spline with a precision ball screw, the overall length is significantly more compact, and there are fewer components.

Features(PCT)
Structure

Freedom of Design
Supports a variety of mounting configurations with two different mounting methods. Enables high-precision positioning repeatability. Because it is specialized in rigidity for load-bearing in the axial direction, it can be used in small presses and caulking machines.