1. Home
  2. Product Information
  3. Actuator
  4. Press Series PC/PCT

Press Series PC/PCT

Download

Download Catalog
Download Instruction Manual
Press Series PC Download 2D&3D-CAD
Press Series PCT Download 2D&4D-CAD

Tools

Smart Select!

Smart Select! is a program that selects and displays appropriate models from THK's extensive lineup of actuators based on stroke, payload and speed conditions.
Smart Select! is available for immediate use, with no user registration required.

Simple THK Actuator Selection: Smart Select!

Features(PC)

Structure

Achieves the High Thrust Needed for Presses

This product achieves high thrust with a maximum instantaneous thrust of 250 kN* and high-precision positioning repeatability. It is optimal for high-precision pressing, press-fitting workpieces, punching, and deep drawing. Smooth movement and high-precision positioning repeatability provided by ball spline and precision ball screw.

Unique, Integrated Structure Enables Compactness

With an integrated structure combining a ball spline with a precision ball screw, the overall length is significantly more compact, and there are fewer components.

Features(PCT)

Structure

Freedom of Design

Supports a variety of mounting configurations with two different mounting methods. Enables high-precision positioning repeatability. Because it is specialized in rigidity for load-bearing in the axial direction, it can be used in small presses and caulking machines.