Universal Series US

Download

With Motor

Download Catalog
Download Instruction Manual
Download 2D&3D-CAD

*Discontinued model number: Universal Series Models / USW12T、12RT、16T、16RT、20T、20RT

Without Motor

Download Catalog
Download 2D&3D-CAD

*Discontinued model number: Universal Series Models / USW12T、12RT、16T、16RT、20T、20RT

Tools

Smart Select!

Smart Select! is a program that selects and displays appropriate models from THK's extensive lineup of electric actuators based on stroke, payload and speed conditions.
Smart Select! is available for immediate use, with no user registration required.

Simple THK Electric Actuator Selection: Smart Select!

Related Links

Compatible Control Equipment List

Features

Structure

US

Long Service Life

Most US models have a running life of 20,000km with the maximum load capacity applied (10,000km for US6 and 8), which is the highest level of service life in the industry. LM Guide and ball screw running life can also be calculated based on usage conditions.

Long-Term Maintenance-Free Operation

Thanks to the use of Caged Ball LM Guide model SRS (US6), SHW (US8) and model SHS (USW12, 16, and 20) in a rectilinear guide, and Lubricator QZ, which supplies just the right amount of lubricant in the ball screw, this series provides long-term maintenance-free operation.

High Speed

Most units in this series (US8 to USW20) accommodate twice as many types of leads for each ball screw shaft diameter. This reduces processing time and enables the device to operate at high speeds.

Smart Structure

In most units the standard sensor is incorporated into the actuator, making the actuator highly compact (this does not apply to the US6). For other sensor options, the sensor is installed on the outside of the unit. US8: 1 sensor (home position); USW12, 16, and 20: 3 sensors (home position and ends).

Easy Assembly

For the standard unit, both table and base have dowel pin holes, and the base has elongated holes. These facilitate installation and assembly, enabling the unit to be mounted easily. Either top face mounting or lower face mounting can be selected for the base (this applies to USW12, 16, and 20 only).

Versatile Lineup

These units accommodate stroke lengths, specified in 50mm increments, ranging from 100mm to 1,700mm. Many types of ball screw leads are provided as well, enabling customers to select a unit ideally suited to their needs.