1. Home
  2. Product Information
  3. Product News
  4. Miniature LM Guide RSX

Miniature LM Guide RSX

Optimized circulation for smooth movement.

Miniature LM Guide RSX

Features

The RSX type helps save space due to its compact outer dimensions. In addition, surface treatment, metal circulation parts, block special length, effective stroke type, etc. can be customized.

Model RSX groove contact structure

The Model RSX can receive loads in all directions (4 directions).

Related information

Catalog Download (Miniature LM Guide Model RSX)
Catalog Download (High temperature specification LM Guide Model RSX-M1)