THK Global

Français Español

LM Guide Actuator

The LM Guide Actuator is a compact actuator with high rigidity and high precision that has an integrated LM Guide with a ball screw. Reductions in the number of parts and design man-hours can be realised by adopting the LM Guide Actuator.

technical support

LM Guide Actuator

 


Caged Ball LM Guide Actuator Model SKR

Caged Ball LM Guide Actuator

 

This model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.


LM Guide Actuator (full-ball type) Model KR

LM Guide Actuator (full-ball type)

 

A series of various types are available from 1 mm to 25 mm in ball screw lead.