Skip to Contents

Transport systems

Transport systems

 

THK's products are widely used on critical parts of railway cars, automobiles and other vehicles. In particular, in the automobile manufacturing process, THK's products are used in almost all types of equipment, robots, processing machines, and assembling machines.


Single-seater helicopters

In the smallest single-seater helicopters in the world, THK's R Guides are used in the propeller angle-moving shaft. Changing the propeller angle allows the craft to rotate and change direction.

Platform doors

Caged Ball LM Guides and Cam Followers are used in the platform doors that protect people from accidentally falling onto the railroad tracks. THK's products, with their high durability and quiet operation, hold these overhung platform doors securely.

Electric 4-wheeled scooters

THK's Link Balls are used in the linkage mechanisms of front and rear steering systems of electric 4-wheeled scooters. Against the background of an aging society, the demand for these electric 4-wheeled scooters for the aged is increasing. Using the Link Balls lets the mechanism function without clearance or play, so that the cars can be driven safely.

Products used

LM Guide (Linear Motion Guide)

LM Guide (Linear Motion Guide)

The LM Guide (Linear Motion Guide) is our main product, incorporating a part with a linear rolling motion into practical usage for the first time in the world.

Ball Screw

Ball Screw

The Ball Screw is a high-efficiency feed screw with the ball making a rolling motion between the screw axis and the nut.


Ball Spline

Ball Spline

The Ball Spline is a rolling guide spline bearing.

Cam Follower

Cam Follower

The Cam Follower is a compact bearing with a high-rigidity shaft and a built-in needle bearing.


Link Ball

Link Ball

The Link Ball is a spherical slide bearing with a ball stud that provides smooth operation with a minimal clearance.

Rod End

Rod End

The Rod End is a spherical slide bearing incorporating a spherical inner ring with precision and hardness equivalent to that of steel ball bearings.


Lubrication accessories

Lubrication accessories

An assortment of lubrication associated products is available to maintain sufficient lubrication of machines.