Skip to Contents

Slide Rail

The Slide Rail is a low-priced limited-type linear guide made of steel plate precision-formed by rolling. Thin, compact and easy to install, this product is suitable for linear guides for various applications.

Technical Support

Slide Rail

 


Utility Slide / Telescopic Slide Rail

Utility Slide ATG Available for Order

 

The ATG is a telescopic slide rail with an inner and outer rail that expand and collapse. This product features a high load capacity, superior durability, and two rows of balls that enable smooth, stable movement. It can also be mounted with an ease unique to slide rails.

[Model number]
ATG


Conventional slide rails have been widely adopted in the sliding portions of various types of office machinery, such as ATMs and vending machines. However, due to the high demand for greater improvements in load capacities and durability, there has been an increasing need for a utility-grade, hybrid product like the ATG that combines the benefits of a slide rail and LM Guide.

Achieving high load capacity and durability, the ATG is aimed at adoption in logistics and railway fields, where utility grade is required. This product is anticipated to be in demand particularly for the container-fetching mechanisms of transfer shuttles in automated warehouses, open-and-close mechanisms of railway vehicle doors and sliding mechanisms of aircraft passenger seats.
   Example Uses of the Utility Slide ATG


Single Slide

Single Slide

 

This model is a basic unit type whose stroke length is designed at approximately 70% of the overall rail length.

[Model number]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B


Double Slide

Double Slide

 

This model is a 2-stage, double-unit type whose stroke length is allowed to exceed the overall length.

[Model number]
FBL27D, FBL35N, FBL35N-P16, FBL35G-P13, FBL35G-P14, FBL35D, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14


Linear Type

Linear Type

 

Using a flange type that can easily be mounted, this slide-type model is capable of performing straight, finite motion.

[Model number]
FBL35F, FBL48DR


Aluminum Alloy / Single Slide

Aluminum Alloy / Single Slide

 

A single-slide type of the aluminum alloy series optimal for locations where antirust measures and appearance are important factors.

[Model number]
E15, E20


Aluminum Alloy / Double Slide

Aluminum Alloy / Double Slide

 

A double-slide type of an aluminum alloy series.

[Model number]
D20


×
Need additional information?
Please contact us!