SEMI-Custom Order Series Linear Motor Actuator GLM Model
A more affordable, optimally redesigned.Semi-Custom Order Series Linear Motor Model GLM that achieves unprecedented cost-effectiveness among linear motors.
- Lower costs when precision is not required
- Lower cycle times
For availability please contact your local THK dealer.
Please create a free account to our Technical Support Site to download catalogs.
>Create a free account
Immediate Benefits from the Upgrade
Benefit 1:Faster speed with significantly improved repeatability
Benefit 2: Easy to perform maintenance
Completely eliminates the hassle of periodically replacing and adjusting the tension of timing belts.
Mechanical Structure of an Actuator with a Linear Motor Drive
Pro:
Few components and no need to make adjustments
Can be used with same setting method as a rotary servo motor
Con:
Appears to have a high installation cost
The Model GLM contains all necessary components.
※This product can also be provided without a servo driver if requested.
■ Required work:
None
THK adjusts the product before delivery.
Linear encoders constitute a large portion of component costs, but the new scaleless type does not require one.
The Model GLM achieves unprecedented cost-effectiveness among linear motor products.
Comparison: Mechanical Structure of an Actuator with a Belt Drive
Pro:
Can use in combination with familiar servo motors
Con:
Features many components and requires adjustment when assembling
① Reduction gear
② Servo motor
③ Servo driver
④ Relay cable
■ Work required for mechanical parts:
① Installing parts (reduction gear, etc.)
② Adjusting the timing belt
For availability please contact your local THK dealer.
Please create a free account to our Technical Support Site to download catalogs.
>Create a free account
THK LM SYSTEM Pte. Ltd.
38 Kaki Bukit Place LM Techno Building Singapore 416216
TEL:+65-6884-5500 / Fax:+65-6884-5550
e-Mail : sales@thksg.com