Skip to Contents


Home > The Low-Magnetic Permeability LM Guide Model HSR-M3: Consistent, Accurate Linear Motion Even in Strong Magnetic Fields

April 21, 2025 

The Low-Magnetic Permeability LM Guide Model HSR-M3: Consistent, Accurate Linear Motion Even in Strong Magnetic Fields

THK  is now accepting orders for the Low-Magnetic Permeability LM Guide Model HSR-M3.

HSR-M3

Low-Magnetic Permeability LM Guide Model HSR-M3

 THK has been expanding its lineup of LM Guide products for special environments through various iterations of the tried-and-true Model HSR. With an increased maximum operating temperature of 150°C, the Model HSR-M1 is ideal for use in high-temperature applications, while the highly corrosion-resistant stainless-steel material of the Model HSR-M2 gives it superb corrosion resistance in turn. And now, the Model HSR-M3 has been added to the product family.

 The Model HSR-M3 is an LM Guide with low magnetic permeability that resists the effects of magnetic fields. With an LM rail and LM block made of material with low magnetic permeability, it is capable of achieving maximum performance even when exposed to magnetic fields, making such factors a non-issue during design. Unaffected by the kind of strong magnetic fields generated by MRI machines and similar testing equipment, the Model HSR-M3 provides smooth motion even in these applications.

 THK will continue to use the technology and know-how it has cultivated as a top manufacturer of machine components to develop and provide products suited to various environments so as to meet the needs of customers.

catalogdownload

For availability please contact your local THK dealer.

Please create a free account to our Technical Support Site to download catalogs.
>Create a free account

Features

Relative magnetic permeability of 1.02 or less

 A relative magnetic permeability of 1.02 is achieved using components made of materials with low magnetic permeability so that maximum performance can be achieved even in a magnetic field. Additionally, with a hardness of 40 HRC or greater, the material used for the Model HSR-M3 can tolerate higher loads than SUS316, which is itself well-known for its low magnetic permeability.

Compact shape optimal for space-saving designs

Four-way equal load

 Each row of balls is arranged at a 45° contact angle so the LM block can bear the same load in all four directions: radial, reverse-radial, and horizontal. This allows it to be used in any orientation and for a wide range of purposes.

Achieves low magnetic permeability with the global standard HSR series

 The HSR series, used in many machines around the world for its high quality and performance, now includes an option with low magnetic permeability. Its robustness, load capacity, high accuracy, and ease of use provides linear motion that is highly accurate and stable over the long term.

catalogdownload

For availability please contact your local THK dealer.

Please create a free account to our Technical Support Site to download catalogs.
>Create a free account

  THK LM SYSTEM Pte. Ltd. 
38 Kaki Bukit Place LM Techno Building Singapore 416216
TEL:+65-6884-5500 / Fax:+65-6884-5550
e-Mail : sales@thksg.com

whatsapp       Facebook