Forced cooling of the ball screw is possible
Hollow shaft ball screw New N series
![](./sites/default/files/thkcom/eng/products/new_products/n_e_1.png)
January 24, 2020
Forced cooling of the ball screw is possible.
Lineup
■Caged Ball type SBN-V、SDA-V、SDAN-V
■Full-Ball Type SDA-VZ、SDAN-VX、BIF-V、BNFN-V、BNF-V、EBB-V、EPB-V
Lead accuracy
C3、C5、C7
Unit:mm
Screw shaft outer diameter | Inner diameter | Maximum shaft length | Max thread length |
---|---|---|---|
20 | 6 | 2000 | 1500 |
25 | 8 | 3000 | 2000 |
32 | 8 | 3000 | 2000 |