High-Speed Ball Screw for Machine Tools BSM
With high-speed performance that exceeds prior full ball standards, the BSM achieves even higher load capacity.
Feature 1: High-speed performance
DN value greatly improved from 130,000 in conventional products to 170,000 with a newly developed circulation structure. Utilizes a large lead to meet high-speed performance demands. For example, the maximum feed speed of the BSM4030-6 is 121 m/min.
Maximum Feed Speed
Unit: m/min
Screw shaft diameter (mm) |
Lead (mm) | |||
---|---|---|---|---|
16 | 20 | 25 | 30 | |
36 | - | 90 | - | - |
40 | 65 | 81 | 101 | 121 |
45 | 58 | 73 | 90 | - |
55 | 52 | 66 | 82 | 98 |
63 | 41 | - | - | - |
Feature 2: Design that responds to the performance needs of machine tools
The BSM improves load capacity with a unique groove design and double groove structure.
Feature 3: Achieves higher rigidity and a more compact nut diameter than our conventional products.
The BSM-B conserves space with a slimmer nut compared to our conventional products. Rigidity was also improved by extending the overall length and increasing the number of loaded circuits.
Ball Screw Nut Diameter Comparison
Product structure
BSM Lineup
Unit: mm
Screw shaft diameter |
Lead | |||
---|---|---|---|---|
16 | 20 | 25 | 30 | |
36 | - | 〇 | - | - |
40 | ● | ●〇 | ●〇 | ●〇 |
45 | ● | ●〇 | ●〇 | - |
55 | ● | ●〇 | ●〇 | ●〇 |
63 | ● | - | - | - |
●:BSM
◯:BSM-B (Slim Nut Type)