Skip to Contents


Top Page > 4-Way Equal Load Roller-Type LM Guide HRX

4-Way Equal Load Roller-Type LM Guide HRX


LM Guide suitable for ultra-high rigidity and ultra-heavy loads

catalogdownload

Feature 1: Ultra-High Rigidity and Ultra-Heavy Loads

The HRX is an LM Guide that uses rollers as a rolling element for higher rigidity. Also, compared to our existing roller products, we have extended the overall length of the LM block and increased the number of load-bearing rollers to achieve improved static load rating.

 


Internal structure of the HRX

Comparison table between existing THK roller guides and new model HRX

Model No. Overall block length L1 Basic static load rating C0
Existing THK roller guides HRX Existing THK roller guides HRX
HRX35 C/R 82.2 92.2 119 150.1
LC/LR 112.2 120.2 165 195.7
HRX45 C/R 107 115.7 192 250.4
LC/LR 142 150.7 256 326.7
HRX55 C/R 129.2 143.7 266 369.9
LC/LR 179.2 192.7 366 497.9
HRX65 C/R 171.7 195.7 441 567
LC/LR 229.8 260.0 599 756

 

Feature 2: 4-Way Equal Load

On the HRX, each row of rollers is arranged at a contact angle of 45° so that the LM block receives an equal load rating in all directions (radial, reverse radial, and horizontal directions), ensuring high rigidity in all directions.

4-way Equal Load Type

 

This model is equally suited for use in a horizontal orientation and any other orientation.

 

 

Feature 3: LM Blocks and LM Rails Available for Individual Sale

The HRX lineup features interchangeable products that can meet specifications by freely combining LM blocks and LM rails of the same model number.