High Torque Caged Ball Spline Model SLS
The circumference of the spline nut is shaped in a straight cylinder.Using a key, this model can be secured to the housing, or transmit a torque.
Spline shaft diameter (mm) : 25,30,40,50,60,70,80,100
Types
Highlight feature tags
- Long-term maintenance free
- Long type
- High torque type
- Cylindrical type
- Solid spline shaft
- Hollow spline shaft
- Long-term maintenance free
- High torque type
- Cylindrical type
- Solid spline shaft
- Hollow spline shaft
basic load ratings(kN) : Basic dynamic load rating 18.2 to 188.2 / Basic static load rating 22.5 to 190.7
Spline shaft diameter (mm) :
25,30,40,50,60,70,80,100
- Long-term maintenance free
- Long type
- High torque type
- Cylindrical type
- Solid spline shaft
- Hollow spline shaft
basic load ratings(kN) : Basic dynamic load rating 21.7 to 219.8 / Basic static load rating 29.0 to 238.4
Spline shaft diameter (mm) :
25,30,40,50,60,70,80,100
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |