Cross-Roller Ring Standard Models RB and RBV
The basic type of Cross-Roller Ring, in which the outer ring is separable while the inner ring is integrated with main body.
Products with spacer retainers (Model RB) have a low friction coefficient and demonstrate highly stable rotational torque. Full-Roller products (Model RBV) are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.

Types
Highlight feature tags
- Full Roller
- Special Environment
- High rigidity
- Separable outer ring type
- Outer ring rotation
- Large load capacity
- Rotation accuracy
- High load

- High rigidity
- Separable outer ring type
- Outer ring rotation
- Large load capacity
- Rotation accuracy
Basic load rating (radial) (kN): Basic dynamic load rating 3.23 to 1350 / Basic static load rating 3.1 to 3970

- High rigidity
- Separable outer ring type
- Outer ring rotation
- Large load capacity
- Rotation accuracy
Basic load rating (radial) (kN): Basic dynamic load rating 18 to 320 / Basic static load rating 21.9 to 948

- Full Roller
- Special Environment
- High rigidity
- Separable outer ring type
- Outer ring rotation
- Rotation accuracy
- High load
Basic load rating (radial) (kN): Basic dynamic load rating 4.62 to 1639 / Basic static load rating 4.69 to 4910
Detailed information for each model number
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |