Linear Bushing
                                        The linear bushing is a linear motion product that is used in combination with a cylindrical LM shaft.
 The ball bearings in the load area offer point contact with the LM shaft. This allows straight motion with minimal friction resistance, providing smooth motion.
 The nut uses high-carbon chromium bearing steel ,and its outer and inner surfaces are ground and heat-treated.
 Linear bushings are used for medical equipment, packing equipment, and lightweight office automation equipment that are not subject to vibration or shock, etc.
 However, they cannot be used for applications in which loads are applied in a rotational direction.
                                    
                                Types
Highlight feature tags
- Compact
 - Press fit type
 - Encased type
 - Flange-less
 - Round flange
 - Square flange
 - Oval flange
 - Resin
 
                                                                    - Flange-less
 
Shaft Diameter (mm) : 3,4,5,6,8,10,12,13,16,20,25,30,35,38,40,50,60,80,100,120
                                                                    - Round flange
 - Resin
 
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30,35,40,50,60
                                                                    - Square flange
 - Resin
 
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30,35,40,50,60
                                                                    - Oval flange
 - Resin
 
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30
                                                                    - Encased type
 - Resin
 
Shaft Diameter (mm) : 3,4,5,6,8,10,12,13,16,20,25,30,35,40,50
                                                                    Shaft diameter : 3,4,5,6,8,10,12,13,16,20,25,30,35,38,40,50,60,80,100
                                                                    - Press fit type
 - Compact