Caged Ball LM Guide Actuator Model SKR Compact Series SKR33 Models SKR33-C/SKR33-D Without Cover, Direct Motor Coupling
C:This model has a shorter overall length of the inner block and a longer stroke than model SKR-A.
(Applicable models: SKR33, 46) *
*With model SKR3320, a short-block type is not available.
D:Equipped with two units of the inner block of model SKR-C, this design allows a span between blocks that suits the equipment, thereby achieving high rigidity.
(Applicable models: SKR33, 46) *
*With model SKR3320, a short-block type is not available.
LM guide unit basic load ratings(N) : Basic dynamic load rating 11300 / Basic static load rating 11500

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
Cover
- Bellows (for KR)
- Bellows (for SKR)
Lubrication
Lubrication
- QZ Lubricator (for KR)
- QZ Lubricator (for SKR)
other
Sensor
- Sensor (for KR)
- Sensor (for SKR)
Flange / Bracket
- Intermediate Flange Direct Coupling (for KR)
- Intermediate Flange Direct Coupling (for SKR)
- Intermediate Flange Wrap (for KR)
- Intermediate Flange Wrap (for SKR)
- XY Bracket
- XY Bracket (for SKR)
Display result
- Detailed information
- Optional
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
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
Stroke (mm) (stroke between mechanical stoppers) Type C / Type D |
Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
70(80.5) / 20(30) | |||||
120(130.5) / 70(80) | |||||
220(230.5) / 170(180) | |||||
320(330.5) / 270(280) | |||||
420(430.5) / 370(380) | |||||
520(530.5) / 470(480) | |||||
620(630.5) / 570(580) |
*marks are not available for guest members.
Note) Clicking on the Designer icons will take you to semi-custom products.