Spline Nut Model DPM
Spline Nut models DPM are low price bearings that are made of a special alloy formed by die casting and use highly accurate spline shafts as the core.
Spline shaft diameter (mm) : 12,15,17,20,25,30,35,40,45,50
Types
Highlight feature tags
- Wear resistance
- Flanged type
Model DPM
- Wear resistance
- Flanged type
Spline shaft diameter (mm) : 12,15,17,20,25,30,35,40,45,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |