1. Home
  2. Product Information
  3. Compact Series KR
  4. LM Guide Actuator with Right / Left Ball Screw Model KR-RL

Compact Series KR LM Guide Actuator with Right / Left Ball Screw Model KR-RL

  • High rigidity (actuator)
  • High accuracy (actuator)
  • Opening and closing mechanism
  • Compact (actuator)

Sizes : 15,20,26,30H,33,45H,46,55,65

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Direct motor coupling
  • Motor wrap
Direct motor coupling With cover
  • Direct motor coupling

Sizes : 15,20,26,30H,33,45H,46,55,65

Direct motor coupling Without cover
  • Direct motor coupling

Sizes : 15,20,26,30H,33,45H,46,55,65

Motor wrap With cover
  • Motor wrap

Sizes : 15,20,26,30H,33,45H,46,55,65

Motor wrap Without cover
  • Motor wrap

Sizes : 15,20,26,30H,33,45H,46,55,65

Features

Copy item link
Add item to favorites

Structure and Features

Copy item link
Add item to favorites

Lineup

Nine sizes and two block types are available for selecting a product that suits the application.

Size
Block type
A Type

The typical block type of the LM Guide Actuator KR.

C Type

Shorter overall length than the A type inner blocks as an extended stroke type.

Note) Only for KR30H, 33, 45H, and 46.

Example Applications

Robot hand
Screw tightening machine

Right/left threads used for the driving element

One motor performs both the "open" and "close" operations.
It can be used in a wide range of applications, such as gripping, measuring, and positioning.

Modular structure

Adopts a KR modular structure to greatly reduce the number of parts for components using the LM Guide and ball screws.
In addition, the time required for procurement work, delivery management, design, and assembly is reduced, resulting in shortened lead times to complete equipment.

Can be used in any orientation

Each row of balls in the linear motion guide is arranged at a 45° contact angle, achieving the same load rating in 4 directions (radial, reverse-radial, and horizontal directions) acting on the inner block. It can be used in any orientation. Optimal for end effectors of robot arms that move freely.

Wall-mounted
Vertical
Suspended (inverted)
Cutting equipment
Dispenser

Detailed information for each model number

Copy item link
Add item to favorites

Toggle chart

  • Direct motor coupling With cover
  • Direct motor coupling Without cover
  • Motor wrap With cover
  • Motor wrap Without cover

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites