Full-Ball Type Precision Ball Screw Miniature Model MDK Model MDK

A miniature type with a screw shaft diameter of ø  4 to ø  14 mm and a lead of 1 to 5mm.

  • Compact
  • Miniature
  • No preload
  • Deflector type
  • Precision positioning (ball screw)

DN value : 70000
Screw shaft diameter (mm) : 04,06,08,10,12,14
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
  • Note) Models MDK 0401, 0601, and 0801 are not provided with a labyrinth seal.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
MDK 0401-3
MDK 0601-3
MDK 0801-3
MDK 0802-3
MDK 1002-3
MDK 1202-3
MDK 1402-3
MDK 1404-3
MDK 1405-3

*marks are not available for guest members.