Full-Ball Type Rolled Ball Screw Standard nut Model BTK-V
A compact, round type Ball Screw with a ball screw nut incorporated with a return pipe. The flange circumference is cut flat at the top and bottom, allowing the shaft center to be positioned low.
Screw shaft diameter (mm) : 10,12,14,16,18,20,25,28,32,36,40,45,50
Types
Highlight feature tags
- No preload
- Return-pipe type
- Transport (ball screw)
- No preload
- Return-pipe type
- Transport (ball screw)
DN value : 100000
Screw shaft diameter (mm) :
10,12,14,16,18,20,25,28,32,36,40,45,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |