Cross-Roller Ring Thin Type Models RA and RAV
This model is a compact type of model RB with extremely thin outer and inner rings. It is optimal for areas where the swiveling unit needs to be light and small.
Products with spacer retainers (Models RA) have a low friction coefficient and demonstrate highly stable rotational torque. Full-Roller products (Model RAV) are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.
Types
Highlight feature tags
- Spacer retainer
- Full Roller
- Special environment
- High rigidity
- Separable outer ring
- Inner ring rotation
- Rotational accuracy
- Spacer retainer
- High rigidity
- Separable outer ring
- Inner ring rotation
- Rotational accuracy
Basic load rating (radial) (kN): Basic dynamic load rating 5.10 to 25.8 / Basic static load rating 7.19 to 54.7
- Full Roller
- Special environment
- High rigidity
- Separable outer ring
- Inner ring rotation
- Rotational accuracy
- High load
Basic load rating (radial) (kN): Basic dynamic load rating 7.24 to 41 / Basic static load rating 10.9 to 96.5
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |