- How is the accuracy regulated for the mounting surfaces of a ball screw shaft end?
- The mounting surfaces of precision ball screws are manufactured to JIS standards (JIS B 1192).
However, there are no standards for mounting surface accuracy in rolled ball screws.
If accuracy is required in the mounting surfaces, consider using a precision ball screw.
For more information about the accuracy of ball screw mounting sections, click here.